Afag Series ES30 Electro Slide
The Afag ES30-2S has the same compact design as the “normal” ES30 electric slide and is characterized by its high speed and precise performance of linear motion tasks and ensures optimum productivity in various applications. With the reliable and precise Afag electric slides as your linear motion control solution, you benefit from smooth operation and increased efficiency and safety while boosting automation performance.
Afag Electro Slides ES30 50425973
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30- 50-SL | 50 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425974
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30- 100-SL | 100 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425975
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-100 | 100 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425976
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30- 200-SL | 200 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425977
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-200 | 200 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425978
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-300 | 300 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425979
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-400 | 400 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30 50425980
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-500 | 500 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30-2S 50595429
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-50-SL-2S | 50 mm | 3.2 m/s | 51 N | 255 N |
Afag Electro Slides ES30-2S 50595430
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES30-100-SL-2S | 100 mm | 3.2 m/s | 51 N | 255 N |
