Specifications
| Type | ES30- 50-SL |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 50 mm |
| Net weight | 3.1 kg |
| Weight moved | 1.3 kg |
| Nominal voltage | 72 V DC |
| Actuator, drive | Linear motor, electric |
| Protection class | IP30 |
| Max. speed | 3.2 m/s |
| Max. acceleration m/s2 | 80 m/s² |
| Permanent force | 51 N |
| Peak force | 255 N |
| Force constant | 17 N/A |
| Repetitive precision | +/- 0.05 mm |
| Repeatability with external position measuring system | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 4x mounting screw M6x20 |
| Accessories | MagSpring on the side/front, External position measuring system ES30, Motor cable M23, Regulator C1xxx-1S, Plug set for C1xxx-1S, USB-RS232 converter for regulator, Power pack S01-72/1000, 3-phase, MTZ 45x2b centrical module carrier, double |
