Afag Series ES40 Electro Slide
The Afag ES40-2S has the same compact design as the “normal” ES40 electric slide and is characterized by its high speed and precise performance of linear motion tasks and ensures optimum productivity in various applications.
With the reliable and precise Afag electric slides as your linear motion control solution, you benefit from smooth operation and increased efficiency and safety while boosting automation performance.
Afag Electro Slides ES40 50465218
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100-SL | 100 mm | 2 m/s | 145 N | 550 N |
Afag Electro Slides ES40 50465219
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100 | 100 mm | 2 m/s | 145 N | 550 N |
Afag Electro Slides ES40 50465220
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-200 | 200 mm | 2 m/s | 145 N | 550 N |
Afag Electro Slides ES40 50465221
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-300 | 300 mm | 2 m/s | 145 N | 550 N |
Afag Electro Slides ES40 50465222
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-400 | 400 mm | 2 m/s | 145 N | 550 N |
Afag Electro Slides ES40 50465223
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-500 | 500 mm | 1.8 m/s | 145 N | 550 N |
Afag Electro Slides ES40-2S 50595445
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100 -SL-2S | 100 mm | 2.9 m/s | 170 N | 572 N |
Afag Electro Slides ES40-2S 50595446
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-100 -2S | 100 mm | 2 m/s | 170 N | 572 N |
Afag Electro Slides ES40-2S 50595447
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-200-2S | 200 mm | 2 m/s | 170 N | 572 N |
Afag Electro Slides ES40-2S 50595448
| Type | Stroke Length | Max. speed | Continuous force | Peak force |
|---|---|---|---|---|
| ES40-300-2S | 300 mm | 2 m/s | 170 N | 572 N |
