Specifications
| Type | ES40-100 -2S |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 100 mm |
| Net weight | 10.08 kg |
| Weight moved | 5.33 kg |
| Nominal voltage | 72 V DC |
| Actuator, drive | Linear motor, electric + extended safety 2S * |
| Protection class | IP30 |
| Max. speed | 2 m/s |
| Max. acceleration m/s2 | 20 m/s² |
| Permanent force | 170 N |
| Peak force | 572 N |
| Force constant | 22 N/A |
| Repetitive precision | +/- 0.05 mm |
| Repeatability with external position measuring system | +/- 0.02 mm |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø12x4.8, 4x mounting screw M8x25 |
| Accessories | MagSpring on the side/front, External position measuring system ES40, Motor cable M17, Servo regulator C1251-2S, Plug set for regulator C1251-2S, USB-RS232 converter for regulator, Power pack T01-72/1500 multi, 3-phase |
| Alternative accessories | Additional motor cables, Additional power packs |
