Specifications
| Type | RMZ-16/2 |
| Attachment grid | 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 1.21 kg |
| Air consumption (180°) | 0.048 L |
| Min. swivel times 10° | 0.16 s |
| Min. swivel times 180° | 0.3 s |
| Max. radial useful load | 800 N |
| Max. useful load, axial | 800 N |
| angle of rotation | 0-180° |
| Noise level | 58 dB (A) |
| Torque | 0.6 Nm |
| Angle precision | 0.1° |
| Positions | 4 |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x stop screw AS 08/40, 1x key 5x5x10, 2x shock absorber SD M8x1 -3 |
| Accessories | Additional cylinder RM-16, Intermediate position cylinder RM-16, Intermediate position cylinder RM-16 add-on kit, Shock absorber RM-16 add-on kit, Clamp mounting RM-16 / RM-25, INI d6.5x44-Sn1.5-PNP-NO-M8x1, 2x intermediate position cylinders RMZ-16/360° |
| Alternative accessories | INI 8x8xx38.5-Sn1.5-PNP-NO-M8x1 |
