Afag Series RM/RMZ Rotary modules

Precise, versatile Afag RM/RMZ Rotary modules are engineered to seamlessly integrate into your automation system and deliver exceptional performance in handling rotational tasks. With their compact design and advanced features, the RM/RMZ ensure smooth operation and reliable results across various industrial applications. Trust in Afag expertise and innovative technology to provide precise control and consistent performance with every rotation.

1 - 10 of 18 results for products
Select Columns
Type
Attachment grid
Air consumption
Positions
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
11001697

Afag Rotary modules series RM 16 11001697

TypeAttachment gridAir consumptionPositions
RM 1648 mm0.27 L2
ADD TO LIST
No Image Available For Product
11001699

Afag Rotary modules series RM 16 11001699

TypeAttachment gridAir consumptionPositions
RMZ-1648 mm0.048 L4
ADD TO LIST
No Image Available For Product
11001700

Afag Rotary modules series RM 16 11001700

TypeAttachment gridAir consumptionPositions
RMZ-16/248 mm0.048 L4
ADD TO LIST
No Image Available For Product
11001702

Afag Rotary modules series RM 16 11001702

TypeAttachment gridAir consumptionPositions
RM-16-SD48 mm0.27 L2.0
ADD TO LIST
No Image Available For Product
11001736

Afag Rotary modules series RM 12 11001736

TypeAttachment gridAir consumptionPositions
RM 1248 mm0.013 L2
ADD TO LIST
No Image Available For Product
11001737

Afag Rotary modules series RM 12 11001737

TypeAttachment gridAir consumptionPositions
RMZ-1248 mm0.021 L4
ADD TO LIST
No Image Available For Product
11001739

Afag Rotary modules series RM 12 11001739

TypeAttachment gridAir consumptionPositions
RM 12-SD48 mm0.013 L2
ADD TO LIST
No Image Available For Product
11001780

Afag Rotary modules series RM 25 11001780

TypeAttachment gridAir consumptionPositions
RM 2548 x 48 mm0.12 L2
ADD TO LIST
No Image Available For Product
11001781

Afag Rotary modules series RM 25 11001781

TypeAttachment gridAir consumptionPositions
RMZ 25/148 x 48 mm0.14 L3
ADD TO LIST
No Image Available For Product
11001782

Afag Rotary modules series RM 25 11001782

TypeAttachment gridAir consumptionPositions
RMZ 25/248 x 48 mm0.14 L4
ADD TO LIST