Specifications
| Type | RMZ-12 |
| Attachment grid | 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 0.345 kg |
| Air consumption (180°) | 0.021 L |
| Min. swivel times 10° | 0.11 s |
| Min. swivel times 180° | 0.18 s |
| Max. radial useful load | 220 N |
| Max. useful load, axial | 220 N |
| angle of rotation | 0-180° |
| Noise level | 54 dB (A) |
| Torque | 0.3 Nm |
| Angle precision | 0.13° |
| Positions | 4 |
| Mounting orientation | Any |
| Included in scope of delivery | 2x centering sleeve Ø9x4, 2x stop screw AS 08/25, 1x key 4x4x10 |
| Accessories | Rotating flange RM 12, Intermediate position cylinder RMZ 12, INI d6.5x44-Sn1.5-PNP-NO-M8x1 |
