Specifications
| Type | RMZ 25/1 |
| Attachment grid | 48 x 48 mm |
| Mounting thread | M6 |
| Working pressure min./max. | 6 +/- 2 bar |
| Air connection P | M5, G 1/8 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. ambient temperature | 0 °C |
| Max. ambient temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Medium filtered compressed air | 10 - 40 µm |
| Net weight | 2.69 kg |
| Air consumption (180°) | 0.14 L |
| Min. swivel times 10° | 0.5 s |
| Min. swivel times 180° | 0.7 s |
| Max. radial useful load | 800 N |
| Max. useful load, axial | 800 N |
| angle of rotation | 0-180° |
| Noise level | 60 dB (A) |
| Torque | 2.5 Nm |
| Angle precision | 0.083° |
| Positions | 3 |
| Mounting orientation | horizontal |
