Afag Series RE-75 Rotary modules 50294006
Part Number:
Specifications
| Type | RE-75 230V |
| Attachment grid | 48 x 48 mm |
| Attachment grid alternative | 60 x 60 mm |
| Rear mounting grid | 48 x 48 mm |
| Flange mounting grid | 88 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Net weight | 1.48 kg |
| Max. radial useful load | 600 N |
| Max. useful load, axial | 600 N |
| Max. speed | 200 1/min |
| Noise level | < 65 dB (A) |
| Hollow shaft Ø | 13.5 mm |
| Nominal speed | 100 1/min |
| Operational voltage | 230 V DC |
| Rated torque | 3.5 Nm |
| Max. output torque | 9 Nm |
| Max. static tipping torque | 230 Nm |
| Max. dynamic tipping torque | 75 Nm |
| Tipping strength | 23.5 Nm/arcmin |
| Protection class | IP40 |
| Ratio | i = 30 |
| Repetitive precision | +/- 0.0017 mm |
