Afag Series RE Rotary modules

Afag RE Rotary modules deliver unparalleled performance in automation systems. Precision-crafted with cutting-edge technology, these modules offer exceptional reliability and efficiency. The RE series delivers optimal functionality, precise positioning, and rapid actuation across diverse industrial applications. With robust construction and advanced features, they ensure seamless integration and superior performance in your automation processes. Elevate your operations with the unmatched quality and versatility of RE Rotary modules from Afag and achieve new standards for precision and productivity in your automated systems.

1 - 8 of 8 results for products
Select Columns
Type
Attachment grid
Operating Voltage
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
50285554

Afag Series RE-50 Rotary modules 50285554

TypeAttachment gridOperating Voltage
RE-50 FL 230V30 x 30 mm230 V DC
$6,835.00
ADD TO LIST
No Image Available For Product
50285555

Afag Series RE-75 Rotary modules 50285555

TypeAttachment gridOperating Voltage
RE-75 FL 230V48 x 48 mm230 V DC
ADD TO LIST
No Image Available For Product
50294005

Afag Series RE-50 Rotary modules 50294005

TypeAttachment gridOperating Voltage
RE-50 230V30 x 30 mm230 V DC
ADD TO LIST
No Image Available For Product
50294006

Afag Series RE-75 Rotary modules 50294006

TypeAttachment gridOperating Voltage
RE-75 230V48 x 48 mm230 V DC
$3,686.62
ADD TO LIST
No Image Available For Product
50328767

Afag Series RE-50 Rotary modules 50328767

TypeAttachment gridOperating Voltage
RE-50 FL 18-100V30 x 30 mm18 - 100 V DC
ADD TO LIST
No Image Available For Product
50328768

Afag Series RE-50 Rotary modules 50328768

TypeAttachment gridOperating Voltage
RE-50 18-100V30 x 30 mm18 - 100 V DC
ADD TO LIST
No Image Available For Product
50545219

Afag Series RE-75 Rotary modules 50545219

TypeAttachment gridOperating Voltage
RE-75 18-100V A48 x 48 mm18 - 100 V DC
ADD TO LIST
No Image Available For Product
50545220

Afag Series RE-75 Rotary modules 50545220

TypeAttachment gridOperating Voltage
RE-75 FL 18-100V A48 x 48 mm18 - 100 V DC
ADD TO LIST