Specifications
| Type | RE-50 FL 18-100V |
| Attachment grid | 30 x 30 mm |
| Attachment grid alternative | 38 x 38 mm |
| Rear mounting grid | 58 mm |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Net weight | 0.58 kg |
| Max. radial useful load | 200 N |
| Max. useful load, axial | 200 N |
| Max. speed | 200 1/min |
| Noise level | < 65 dB (A) |
| Hollow shaft Ø | 6.2 mm |
| Nominal speed | 117 1/min |
| Operational voltage | 18 - 100 V DC |
| Rated torque | 0.75 Nm |
| Max. output torque | 1.8 Nm |
| Max. static tipping torque | 93 Nm |
| Max. dynamic tipping torque | 15 Nm |
| Tipping strength | 5.8 Nm/arcmin |
| Protection class | IP40 |
| Ratio | i = 30 |
| Repetitive precision | +/- 0.0017 mm |
| Mounting orientation | Any |
