Specifications
| Type | PDL30-0150-D19 |
| Min. operating temperature | 0 °C |
| Max. operating temperature | 50 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Stroke H | 150 mm |
| Net weight | 7.8 kg |
| Weight moved | 3.11 kg |
| Actuator, drive | Linear motor, electric |
| Max. speed | 3.2 m/s |
| Permanent force | 51 N |
| Peak force | 255 N |
| Repetitive precision | +/- 0.05 mm |
| Repeatability with external position measuring system | +/- 0.02 mm |
| Included in scope of delivery | 4x centering sleeve Ø9x4 |
| Accessories | External position measuring system PDL30/40, Connection set VS 516, Sliding block M8, Motor cable M17, Regulator C11xx-1S, Plug set for C1xxx-1S, USB-RS232 converter for regulator, Power pack S01-72/1000, 3-phase |
| Alternative accessories | Additional motor cables, Additional regulators, Additional power packs, Console in the stand program range, Tow chain on request |
