Afag Series PDL Portal axes

Experience precise and efficient linear motion control with Afag PDL actuators. Designed for seamless integration into industrial automation systems, these actuators deliver superior performance and reliability. Crafted with advanced technology, PDL actuators excel in handling precise linear motion tasks, ensuring optimal productivity across diverse applications. With high-speed capabilities and a compact design, Afag PDL30 actuators enable exceptional efficient and accurate movement and feature a robust design for long service life. Elevate your automation application’s linear motion control with the trusted performance of Afag PDL.

1 - 10 of 48 results for products
Select Columns
Type
Stroke Length
Max. speed
Continuous force
Peak force
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
50444497

Afag Series PDL30 Portal axes 50444497

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0090-D1990 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444498

Afag Series PDL30 Portal axes 50444498

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0150-D19150 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444499

Afag Series PDL30 Portal axes 50444499

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0250-D19250 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444500

Afag Series PDL30 Portal axes 50444500

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0350-D19350 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444501

Afag Series PDL30 Portal axes 50444501

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0450-D19450 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444502

Afag Series PDL30 Portal axes 50444502

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0550-D19550 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444503

Afag Series PDL30 Portal axes 50444503

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0650-D19650 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444504

Afag Series PDL30 Portal axes 50444504

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0130-D20130 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444505

Afag Series PDL30 Portal axes 50444505

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0230-D20230 mm3.2 m/s51 N255 N
ADD TO LIST
No Image Available For Product
50444506

Afag Series PDL30 Portal axes 50444506

TypeStroke LengthMax. speedContinuous forcePeak force
PDL30-0330-D20330 mm3.2 m/s51 N255 N
ADD TO LIST