Afag Rotary gripper series DG 20, zero position 90° 50452096
Part Number:
Specifications
| Type | DG 20-90° |
| Attachment grid | 38 mm |
| Working pressure min./max. | 6 +/- 1 bar |
| Air connection P | M5 |
| Min. operating temperature | 10 °C |
| Max. operating temperature | 40 °C |
| Min. storage temperature | 0 °C |
| Max. storage temperature | 50 °C |
| Humidity | < 90 % |
| Jaw stroke | 2 x 6 mm |
| Net weight | 0.635 kg |
| Max. permissible useful load | 3.5 kg cm² |
| Gripping force | 60 N |
| Gripper cylinder diameter | 20 / 6 mm |
| Rotation cylinder diameter | 25 / 6 mm |
| Rotation query | 0° / 180° or 90° |
| Gripping query | open |
| angle of rotation | 180° |
| Min. swivel times 180° | 0.26 s |
| Noise level | < 65 dB (A) |
| Repetitive precision | +/- 0.03 mm |
| Angle precision | +/- 0.05° |
| Torque | 0.55 Nm |
| Included in scope of delivery | 2x centering sleeve Ø8x3,5, 2x mounting screws w/ hex socket M5x16, 2x mounting screw M5x45, 2x Threaded pins M3x3, 4x Threaded pins M5x4 |
| Accessories | End stop 90° DG 20 (zero position 90°), Sensor holder DG 20 add-on set |
