Afag Series DG Rotary gripper

Size
View Catalog
Afag DG rotary grippers offer optimal performance and precise motion sequences in automation systems. These grippers ensure seamless integration and smooth gripping and rotating motions, while guaranteeing reliable operation in a wide variety of industrial applications. The DG-W expands the rotary gripper range with a unique variant. The DG-W features a gripping head arranged at a 90° angle, which allows gripping, rotating, and swiveling to be combined in a single module.
Thanks to their compact and efficient design, all DG rotary gripper variants make the best possible use of space and ensure high productivity as well as improved functionality. Advanced features guarantee precise and consistent performance, making these rotary grippers ideal for demanding automation tasks. Take your automation applications to the next level with Afag technology and set new standards for the reliability, efficiency, and performance of automation solutions.

1 - 5 of 5 results for products
Select Columns
Type
Attachment grid
Air connection P
Gripping force
Max. useful load
Best Match
Best Match
Product Name (A-Z)
Product Name (Z-A)
Product SKU (A-Z)
Product SKU (Z-A)
No Image Available For Product
50294010

Afag Series DG 16 Rotary gripper 50294010

TypeAttachment gridAir connection PGripping forceMax. useful load
DG 1630 mmM335 N0.5 kg cm²
ADD TO LIST
No Image Available For Product
50407663

Afag Rotary gripper series DG 16, zero position 90° 50407663

TypeAttachment gridAir connection PGripping forceMax. useful load
DG 16-90°30 mmM335 N0.5 kg cm²
ADD TO LIST
No Image Available For Product
50432971

Afag Series DG 20 Rotary gripper 50432971

TypeAttachment gridAir connection PGripping forceMax. useful load
DG 2038 mmM560 N3.5 kg cm²
ADD TO LIST
No Image Available For Product
50452096

Afag Rotary gripper series DG 20, zero position 90° 50452096

TypeAttachment gridAir connection PGripping forceMax. useful load
DG 20-90°38 mmM560 N3.5 kg cm²
ADD TO LIST
No Image Available For Product
50453081

Afag Series DG 16-W Rotary gripper 50453081

TypeAttachment gridAir connection PGripping forceMax. useful load
DG 16-W30 mmM327 N1.5 kg cm²
ADD TO LIST