ASCO 8210B055AC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50 Hz | 5 Day |
ASCO 8210B055AC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50/60 Hz | 5 Day |
ASCO 8210B055AC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO 8210B055AC480/60,440/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B055AC480/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO 8210B055VAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50 Hz | 5 Day |
ASCO 8210B055VAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50/60 Hz | 104 | 5 Day |
ASCO 8210B055VAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO 8210B055VAC208/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO 8210B055VAC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 50/60 Hz | 5 Day |
