ASCO™ 8316H386 Solenoid Valve
ASCO EV8316H386DC12/DCD
| Actuation | Voltage | Area Classification | Connection Type | Availability |
|---|---|---|---|---|
| Solenoid | 12 DC | Explosion Proof (Class 1 Div 1 / Zone 1) | NPT Body Connection | 5 Day |
ASCO EV8316H386DC24/DCD
| Actuation | Voltage | Area Classification | Connection Type | Availability |
|---|---|---|---|---|
| 24 DC | Explosion Proof (Class 1 Div 1 / Zone 1) | NPT Body Connection | 5 Day |
ASCO EVHT8316H386DC24/DCD
| Actuation | Voltage | Area Classification | Connection Type | Availability |
|---|---|---|---|---|
| Solenoid | 24 DC | Explosion Proof (Class 1 Div 1 / Zone 1) | NPT Body Connection | 5 Day |
ASCO EVL8316H386DC12/DCK
| Actuation | Voltage | Area Classification | Connection Type | Availability |
|---|---|---|---|---|
| Solenoid | 12 DC | Explosion Proof (Class 1 Div 1 / Zone 1) | NPT Body Connection | 5 Day |
ASCO EVMF8316H386DC24/DCD
| Actuation | Voltage | Area Classification | Connection Type | Availability |
|---|---|---|---|---|
| Solenoid | 24 DC | Explosion Proof (Class 1 Div 1 / Zone 1) | NPT Body Connection | 5 Day |