ASCO™ EVMF8316H386DC24/DCD

Part Number:

Asco-EVMF8316H386DC24/DCD

1/4 X 5/16 3NC STAINL0.75/F W

Specifications

Body MaterialStainless Steel
Valve Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Voltage24DC
Product Weight0.00 lbs
Kit Number325272
Coil ClassF
Coil Number276007-206-D
Watt Rating0.75 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 5/16 3NC SS 0.75/F DC