ASCO EF8551G309DC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | Stainless Steel | NPT |
ASCO EF8551G309DC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G309MODC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EF8551G309MODC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EFMF8551G309DC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EFMF8551G309MODC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EV8551G309DC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | LP | Stainless Steel | NPT |
ASCO EV8551G309MODC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EVL8551G309DC24/DCK
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
ASCO EVMFL8551G309DC24/DCK
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Stainless Steel | NPT |
