Part Number:
Specifications
| Body Material | Stainless Steel |
| Flow (Cv) / Flow (Kv) | 0.86 / 0.74 |
| Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 30 - 150 PSI |
| Order Code | 21875 |
| Coil Class | LP |
| Coil Number | 274714-902-D |
| Orifice Size | 1/4 in |
| Voltage | 24 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4NC S.S. 1.4/F DC |
| Orifice Size | 1/4 in |
| Watt Rating | 1.4 |
| Voltage | 24 DC |
