ASCO™ Numatics Series ISO 6432 Round Line Cylinders

The Numatics Series ISO 6432 is a metric, ISO-standard, mini cylinder line. It has a self-lubricating rod bushing with a low coefficient of friction for smooth actuation, excellent wear resistance, and long life. The ISO 6432 Series is ideal for compact automation systems in analytics and diagnostic instrumentation, bottling, automotive, and commercial kitchen and laundry equipment applications.

Specifications

Standards / RegulationsISO
Bore32 mm, 40 mm, 50 mm, 63 mm, 20 mm, 25 mm, 8 mm, 10 mm, 12 mm, 16 mm
Operating EnvironmentCorrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke500 mm Max