ASCO™ 55102005.48/50-60
Part Number:
Specifications
| Body Material | Light Alloy |
| Flow (Cv) / Flow (Kv) | 0.87 / 0.75 |
| Function | 3/2 Normally Closed |
| Pipe/Port Type & Size | G 1/4 (ISO 228/1) |
| Product Type | Pneumatic Valve |
| Valve Actuation | Solenoid - Pilot Operated |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 2 - 10 bar |
| Product Weight | 0.37 kg |
| Coil Class | F |
| Min to Max Ambient Temperature | -25 - 60 °C |
| Min to Max Fluid Temperature | -25 - 60 °C |
| Voltage | 48 Volts AC with 50, 60 Hz |
| Watt Rating | 3.5 W |
| Min To Max Ambient Temperature | -50 to 60 |
| Min To Max Fluid Temperature | -25 °C to 60 °C |
| Operator Type | Solenoid air pilot operated |
| Pipe Size | 1/4 |
| Pipe Size Standard | G 1/4 (ISO 228/1) |
| Product Weight | 0.37 kg |
| Sealing Material | NBR + PUR |
| Valve Function | 3/2 Normally Closed |
