ASCO™ 8030G003AC240/60,220/50D
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 5.00 / 4.32 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas, Water |
| Product Weight | 2.40 lbs |
| Kit Number | 302791 |
| Coil Class | F |
| Coil Number | 238610-058-D |
| Min to Max Ambient Temperature | 32 - 125 °F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 3/4 in |
| Voltage & Frequency | 220, 240 Volts AC with 50/60 Hz |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC BRASS 10.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
