Specifications
| Body Material | Brass |
| Flow (Cv) | 13 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1 |
| Voltage & Frequency | 240 AC with 60 Hz |
| Product Weight | 4.61 lbs |
| Kit Number | 302283 |
| Coil Number | 099257-002-D |
| Min to Max Ambient Temperature | 32 - 104 deg;F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 1 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1 2NC BRASS 15.4/F AC |
| Seating Elastomer | NBR |
