ASCO 8210B054AC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B054AC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 5 Day |
ASCO 8210B054AC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | F | 60 Hz | 5 Day |
ASCO 8210B054AC480/60,440/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 104 | 5 Day |
ASCO 8210B054AC480/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | 5 Day |
ASCO 8210B054CSAAC110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 50 Hz | 5 Day |
ASCO 8210B054CSAAC120/60,110/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | 104 | 5 Day |
ASCO 8210B054CSAAC120/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 60 Hz | 104 | 5 Day |
ASCO 8210B054CSAAC240/60,220/50D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 50/60 Hz | 5 Day |
ASCO 8210B054CSAAC240/60D
| Actuation | Coil Class | Frequency | Max Ambient Temperature | Availability |
|---|---|---|---|---|
| 60 Hz | 5 Day |
