ASCO™ 8210B054VAC120/60D

Part Number:

Asco-8210B054VAC120/60D

1 X 1 NC GP 15.4 W AC

Specifications

Body MaterialBrass
Flow (Cv)13.00
Valve Function2 way - 2/2 Normally Closed
MediaAir, Inert Gas, Water, Light Oil
Pipe/Port Type & SizeNPT 1
Valve ActuationSolenoid
Voltage & Frequency120 AC with 60 Hz
Product Weight0.00 lbs
Kit Number302283-V
Coil ClassF
Coil Number099257-001-D
Min to Max Ambient Temperature32 - 104 deg;F
Min to Max Fluid Temperature32 - 180 °F
Orifice Size1 in
Watt Rating15.4 W
Item StatusActive
Lead Length18 inch
Carton Note1 X 1 2NC BRASS 15.4/F AC
Holding Current (VA)27
Seating ElastomerFKM
Mounting DirectionVERTICAL AND UPRIGHT