Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 5.50 / 4.76 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Product Weight | 3.20 lbs |
| Kit Number | 302450 |
| Coil Class | FT |
| Coil Number | 238710-032-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Orifice Size | 3/4 in |
| Voltage | 110 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NO BRASS 11.6/F DC |
| Seating Elastomer | NBR |
| Coil Number | 238710-032-D |
| Kit Number | 302450 |
| Mounting Brackets | OPTIONAL |
| Product Weight | 3.20 lb |
