PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ 8210G035 Solenoid Valve

ASCO product 8210G035 part of the 210 Series range of valves, is an ultra-reliable 2-way solenoid valve, offered in a 3/4" pipe size, providing long service life and low internal leakage

Your selection:
    Solenoid
    F
    FT
    H
    HT
    SC
    50 Hz
    50/60 Hz
    60 Hz
    5 Day
    Same Day
    NPT
    Solenoid Valve
    10.1 W
    11.6 W
    12 DC
    24 AC
    24 DC
    110 AC
    120 AC
    120 DC
    220 AC
    240 AC
    1 - 10 of 29 results for products
    Select Columns
    Actuation
    Coil Class
    Frequency
    Max Ambient Temperature
    Availability
    Flow (Cv)
    Media
    Pipe/Port Size
    Sealing Material
    Body Material
    Certifications
    Min Operating Press. (Light Oil)
    Max Operating Press. (Water)
    Pressure Port/Fitting
    Min Operating Press. (Water)
    Max Operating Press. (Air)
    Min Ambient Temperature
    Min Operating Press. (Air)
    Max Operating Press. (Light Oil)
    Orifice
    Product Type
    Valve Function
    Wattage
    Voltage
    Quickship Available
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8210G035AC110/50D

    ASCO 8210G035AC110/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50 HzSame Day
    $385.00
    ADD TO LIST
    No Image Available For Product
    8210G035AC120/60,110/50D

    ASCO 8210G035AC120/60,110/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50/60 HzSame Day
    $385.00
    ADD TO LIST
    No Image Available For Product
    8210G035AC120/60D

    ASCO 8210G035AC120/60D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT60 HzSame Day
    $385.00
    ADD TO LIST
    No Image Available For Product
    8210G035AC24/60D

    ASCO 8210G035AC24/60D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT60 HzSame Day
    $385.00
    ADD TO LIST
    No Image Available For Product
    8210G035AC240/60,220/50D

    ASCO 8210G035AC240/60,220/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50/60 Hz5 Day
    ADD TO LIST
    No Image Available For Product
    8210G035DC110/DCD

    ASCO 8210G035DC110/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST
    No Image Available For Product
    8210G035DC12/DCD

    ASCO 8210G035DC12/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST
    No Image Available For Product
    8210G035DC120/DCD

    ASCO 8210G035DC120/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT5 Day
    ADD TO LIST
    No Image Available For Product
    8210G035DC24/DCD

    ASCO 8210G035DC24/DCD

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFTSame Day
    $385.00
    ADD TO LIST
    No Image Available For Product
    8210G035VAC110/50D

    ASCO 8210G035VAC110/50D

    ActuationCoil ClassFrequencyMax Ambient TemperatureAvailability
    SolenoidFT50 HzSame Day
    $435.00
    ADD TO LIST