Specifications
| Body Material | Stainless Steel |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Kit Number | 325365 |
| Coil Class | HT |
| Coil Number | 238910-006-D |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2X1-1/4 2NC S.S. 11.6/H DC |
