ASCO™ 8214G064AC110/50D
Part Number:
Specifications
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 32.00 / 27.68 |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1-1/4 |
| Valve Actuation | Solenoid |
| Product Weight | 3.88 lbs |
| Kit Number | 322467 |
| Coil Class | FB |
| Coil Number | 272610-129-D |
| Min to Max Ambient Temperature | -40 - 125 °F |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 110 Volts AC with 50 Hz |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/4 X 1-5/8 2NO AL 20.1/F AC |
| Holding Current (VA) | 43 |
| Seating Elastomer | NBR |
| Mounting Direction | Between Horizontal And Vertical - Upright |
| Frequency | 50 Hz |
