Specifications
| Body Material | Aluminum |
| Flow (Cv) | 60 |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 5.67 lbs |
| Kit Number | 322468 |
| Coil Class | FB |
| Coil Number | 272610-155-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Orifice Size | 2-3/32 in |
| Watt Rating | 20.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 2-3/32 2NO ALUM 20.1/F AC |
| Mounting Direction | VERTICAL AND UPRIGHT |
