Add images and videos to help customers visualize the product.
Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) | 2.50 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 120DC |
| Product Weight | 4.10 lbs |
| Kit Number | 314497 |
| Coil Class | FB |
| Coil Number | 238710-134-D |
| Min to Max Ambient Temperature | 32 - 104 °F |
| Min to Max Fluid Temperature | 32 - 120 °F |
| Orifice Size | 5/8 in |
| Watt Rating | 22.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 3NC BRASS 22.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
