ASCO™ 8316G046AC115/50D

Part Number:

Asco-8316G046AC115/50D

$1,383.00

Qty:
ADD TO CART
3/4 X 11/1 3NO BRASS 17.1/F W

Specifications

Body MaterialBrass
Flow (Cv)4.8
Valve Function3 way - 3/2 Normally Open
Pipe/Port Type & SizeNPT 3/4
Valve ActuationSolenoid
Voltage & Frequency115 AC with 50 Hz
Product Weight4.50 lbs
Kit Number314496
Coil ClassFB
Coil Number238610-133-D
Min to Max Ambient Temperature32 - 125 °F
Orifice Size11/16 in
Watt Rating17.1 W
Mounting BracketsOPTIONAL
Item StatusActive
Lead Length18 inch
Carton Note3/4 X 11/16 3NO BRASS 17.1/F AC
Holding Current (VA)40
Seating ElastomerNBR
Mounting DirectionANY