ASCO™ 8316G046 Solenoid Valve

ASCO 8316G046 is a line of high-flow, 3-way solenoid valves, which can be used to pilot large actuators and provide quick closing of large control valves.

Your selection:
    Solenoid
    22 AC
    24 AC
    110 AC
    115 AC
    120 AC
    220 AC
    240 AC
    440 AC
    480 AC
    Explosion Proof (Class 1 Div 1 / Zone 1)
    Safe area - General Purpose
    DIN
    NPT Body Connection
    Spade terminals
    5 Day
    Brass
    F
    FB
    50 Hz
    50/60 Hz
    60 Hz
    125
    250
    Air, Inert Gas
    Water
    32
    10
    3/4"
    Solenoid Valve
    17.1
    17.1 W
    NPT
    3 way - 3/2 Normally Open
    Class F - Flying Leaded Coil
    Class F - Intermediate power
    Class H - Intermediate power
    Elongated splice box
    Manual operator
    Mounting bracket
    Non-Standard Lead Length
    Open frame (RHII only)
    1 - 10 of 455 results for products
    Select Columns
    Actuation
    Voltage
    Area Classification
    Connection Type
    Availability
    Best Match
    Best Match
    Product Name (A-Z)
    Product Name (Z-A)
    Product SKU (A-Z)
    Product SKU (Z-A)
    No Image Available For Product
    8316G046AC110/50D

    ASCO 8316G046AC110/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid110 AC5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC115/50D

    ASCO 8316G046AC115/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid115 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,313.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC120/50D

    ASCO 8316G046AC120/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid120 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,313.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC120/60,110/50D

    ASCO 8316G046AC120/60,110/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid110 AC|120 AC5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC120/60D

    ASCO 8316G046AC120/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid120 AC5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC220/50D

    ASCO 8316G046AC220/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid220 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC220/60D

    ASCO 8316G046AC220/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid220 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,313.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC24/60,22/50D

    ASCO 8316G046AC24/60,22/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid24 AC|22 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC24/60D

    ASCO 8316G046AC24/60D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid24 AC5 Day
    $1,049.00
    ADD TO LIST
    No Image Available For Product
    8316G046AC240/60,220/50D

    ASCO 8316G046AC240/60,220/50D

    ActuationVoltageArea ClassificationConnection TypeAvailability
    Solenoid220 AC|240 ACSafe area - General PurposeNPT Body Connection5 Day
    $1,049.00
    ADD TO LIST