Specifications
| Body Material | Brass |
| Valve Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 50 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 314496 |
| Coil Class | FB |
| Coil Number | 238610-133-D |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 11/16 3NO BRASS 17.1/F AC |
