ASCO™ D132V23-Z130A G1/2x9 V24/50Hz
Part Number:
Specifications
| Product Type | Dry Solenoid valves |
| Action | Direct acting - Total isolation |
| Media | Gases and Liquids |
| Min to Max Differential pressure (Gasses) | 0 - 1.6 bar |
| Min to Max Differential pressure (Liquids) | 0 - 1.6 bar |
| Body Material | Polyphenylene Sulfide |
| Coil Class | F |
| Flow Factor | 1.6 |
| Min - Max Ambient Temperature | -10 to 60 °C |
| Min - Max Fluid Temperature | -10 to 90 °C |
| Max Pressure | 2 bar |
| Orifice Size | 9 mm |
| Pipe Size | 1/2 |
| Pipe Size Standard | G 1/2 (ISO 228/1) |
| Sealing Material | FPM |
| Valve Function | |
| Voltage Type | AC |
| Voltage Value | |
| Va Rating | 24 |
