Part Number:
Specifications
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 4.00 / 3.46 |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 15 - 130 PSI |
| Kit Number | 325110 |
| Coil Number | 238714-915-D |
| Orifice Size | 5/8 in |
| Voltage | 12 Volts DC |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 5/8 3NC BRASS 0.55/F DC |
