PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ EF8551A018MSAC120/60D

Part Number:

Asco-EF8551A018MSAC120/60D

$508.00

Qty:
ADD TO CART
Where to Buy
1-1/X 1-1/ 2 NC Brass 10.1/H W

Specifications

Body MaterialAluminum
Function4 way
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Order Code21768
Coil ClassFT
Coil Number266762-902-D
Voltage & Frequency120 Volts AC with 60 Hz
Watt Rating6.3 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4W ALUM 6.3/F AC