ASCO EF8551A018MSAC110-120/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC110/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC120/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC120/60,110/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50/60 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC120/60D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC220-240/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC220/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC240/50D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 50 Hz | Aluminum | NPT |
ASCO EF8551A018MSAC240/60D
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | 60 Hz | Aluminum | NPT |
ASCO EF8551A018MSDC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | FT | Aluminum | NPT |
