ASCO™ EF8551G303DC24/DCD
Part Number:
Specifications
| Body Material | Brass |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Voltage | 24 Volts DC |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4NC BRASS 1.4/F DC |
| Ports | NPT |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Watt Rating | 1.4 |
| Voltage | 24DC |
