ASCO™ 8551G303 Solenoid Spool Valve
ASCO 8551G303MODC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303DC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303DC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303DC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303MODC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303MODC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303MSDC12/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EF8551G303MSDC48/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EFMF8551G303DC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
ASCO EFMF8551G303MODC24/DCD
| Actuation | Coil Class | Frequency | Body Material | Pressure Port/Fitting |
|---|---|---|---|---|
| Solenoid | F | Brass | NPT |
