ASCO™ EF8551G303MSDC12/DCD

Part Number:

Asco-EF8551G303MSDC12/DCD

$728.00

Qty:
ADD TO CART
1/2 X 3/4 NC GP 11.8 W AC

Specifications

Body MaterialBrass
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Coil ClassF
Coil Number238714-903-D
Voltage12 Volts DC
Watt Rating1.4 W
Item StatusActive
Lead Length18 inch
Carton Note1/4 X 1/4 4NC BRASS 1.4/F DC