ASCO™ EFG551H401.24/DC
Part Number:
Specifications
| Coil Class | FT |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 11.6 W |
Part Number:
Specifications
| Coil Class | FT |
| Function | 3/2 Normally Closed - 5/2 Spring Return |
| Pipe/Port Size | 1/4" |
| Pressure Port/Fitting | G |
| Voltage | 24 DC |
| Wattage | 11.6 W |
