ASCO™ EFG551H417MO.230/50

Part Number:

Asco-EFG551H417MO.230/50

PILOT OPERATED SOLENOID VALVE-5/2-1/4" (DN8)-ORIFICE: 6,0-MONOSTABLE-ALUMINIUM-10,1 W-COIL CLASS: F

Specifications

Coil ClassFT
Frequency50 Hz
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage230 AC
Wattage10.1 W