ASCO™ EFG551H417MO.24/DC

Part Number:

Asco-EFG551H417MO.24/DC

PILOT OPERATED SOLENOID VALVE-5/2-1/4" (DN8)-ORIFICE: 6,0-MONOSTABLE-ALUMINIUM-RESILIENT: NBR-11,6 W-COIL CLASS: F

Specifications

Coil ClassFT
Function5/2 Spring Return
Pipe/Port Size1/4"
Pressure Port/FittingG
Voltage24 DC
Wattage11.6 W