Specifications
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 316233 |
| Coil Class | FB |
| Coil Number | 238614-132-K |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/F AC |
