PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

ASCO™ HC8316G054DC125/DCD

Part Number:

Asco-HC8316G054DC125/DCD

$716.00

Qty:
ADD TO CART
3/8 X 5/8 3NC BRASS 20.6/H W

Specifications

Body MaterialBrass
Flow (Cv)2.50
Valve Function3 way - 3/2 Normally Closed
Pipe/Port Type & SizeNPT 3/8
Valve ActuationSolenoid
Voltage125DC
Product Weight3.90 lbs
Kit Number314493
Coil ClassHC
Coil Number238510-335-D
Orifice Size5/8 in
Watt Rating20.6 W
Item StatusActive
Lead Length18 inch
Carton Note3/8 X 5/8 3NC BRASS 20.6/H DC