ASCO™ ISSC8316B302MBDC24/DC
Part Number:
Specifications
| Body Material | Brass |
| Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Kit Number | 325074 |
| Coil Class | H |
| Coil Number | 298008-002 |
| Voltage | 24 Volts DC |
| Watt Rating | 0.48 W |
| Item Status | Active |
| Carton Note | 3/8 X 5/16 3NC BRASS 0.48/H DC |
