Specifications
| Body Material | Aluminum |
| Flow (Cv) | 75 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 240 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 323947 |
| Coil Class | HB |
| Coil Number | 222345-010-D |
| Min to Max Ambient Temperature | -40 - 140 deg;F |
| Orifice Size | 3 in |
| Watt Rating | 20 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2 X 3 2NC AL 20.0/H AC |
| Seating Elastomer | NBR |
