ASCO™ JBEF8551H319DC24/DC

Part Number:

Asco-JBEF8551H319DC24/DC

1/4 X 1/4 4NC BRASS 0.55/F W

Specifications

Body MaterialBrass
Pipe/Port Type & SizeNPT 1/4
Valve ActuationSolenoid
Coil ClassF
Coil Number238714-914-D
Voltage24 Volts DC
Watt Rating0.55 W
Item StatusActive
Carton Note1/4 X 1/4 4NC BRS 0.55/F DC